Skip to main content

CMC / CMX Connectors

When there’s a market need for more controllers, the CMC/CMX product family of hybrid, high-density, sealed connectors deliver high performance for harsh environments – and supports the transition to EVs and next-generation vehicle architectures.

CMC Sealed Wire-to-Board Connection System


CMC Connector System

Image

CMX Connector System

Image

CTX150 Terminals

Image

CP Terminals

Image

Features and Benefits


A sealed, modular, high-density, on-demand solution

The CMC/CMX connector system offers a wide range of ready-to-use, cost-effective and validated solutions from one source. The wire-to-board and wire-to-wire sealed hybrid connector systems range from 22 to 154 circuit counts with signal, mid-power and power terminal sizes supplied for wire sections from 0.35 to 5.00mm² (ISO, TXL, FLRY types).

Image

Field-proven robustness and performance

The vehicle of the future will face the same environmental challenges equal to or surpassing those of today – possibly even more severe. Our sealed IP6K7- and IP6K9K-rated products are specifically designed for harsh environments, such as temperatures ranging from -40° to +125°C and high vibration levels up to 25G with current ratings up to 21.0A.

Image

Reliable, secure connections and mating

With any engine type, but especially with EVs and other next-generation vehicles, reliability is essential. The connector and terminal position assurance features provide extra assurance for a reliable connection. The CMC/CMX product family was also designed to meet strict mating force requirements. The lever and polarization features prevent mis-mating, reduce operator fatigue and make assembly easier.

Image

Designed for tough global requirements

The CMC/CMX product family meets the B21 7050, LV214, NDS and USCAR-2 specifications. By addressing most severe requirements for the European, Asian and U.S. automotive markets, this connector system supports smooth transition and growth into new markets.

Image

CMC/CMX Connection System

Wire dress cover available:
Accomodates all wire and bundle sizes

Left or right wire output available:

Offers greater flexibility in harness routing

Multiple polarization and color-keying options:

Prevents mis-mating, reduces operator fatigue and supports ease of assembly

CMC Products

Wide range of right-angle and vertical standard headers:
Offers design flexibility and faster time-to-market solutions

CP 2-piece female terminals:
• Copper alloy body with stainless steel outer sleeve with high mechanical and electric performance
• Available in Tin and Gold plating

Individual secondary locking:
Greater terminal position and retention assurance

CMX Product

Moveable perimeter seal protector:
Protects seal before and during connector mating and unmating

CTX clean body female terminals:
Ease of serving. Available in Tin and Silver plating

Connector and terminal position assurance:
Extra assurance for a reliable connection

Overview


As automotive OEMs build the vehicle of the future, they must address the increasing need for more controllers near the engine. The Molex CMC/CMX connector system can help OEMs transform their vehicle architectures and gain a competitive edge.

This innovative family of products offers a wide range of sealed, high density, hybrid, wire-to-board and wire-to-wire off-the-shelf solutions designed to perform in harsh environments and in high-performance applications where currents are needed for up to 21.0A. CMC/CMX products are developed and validated according to the global automotive market’s strictest requirements.

 

Applications by Industry


Automatic transmission control unit
Electrical/hybrid vehicles
Engine control unit
Internal combustion engine vehicles
Inverter
Motor control unit
On-board charger
Parking brake
Power distribution unit
Suspension controller
Vehicle control unit

This is not a definitive list of applications for this product. It represents some of the more common uses.

Resources


Video


Explore the future of automotive connectivity. 

Witness how the Molex CMC and CMX Sealed Connector System, a rugged and high-density wire-to-wire and wire-to-board solution, revolutionize vehicle architectures, providing reliability in harsh environments. Stay ahead in the race for connected vehicles - watch now to discover how this innovative connector system meets the stringent specifications of global automotive markets, ensuring a seamless transition and growth into new frontiers.