Skip to main content

DuraClik Connectors

Molex’s DuraClik 2.00mm-Pitch Wire-to-Board Connectors with terminal retainer options provide stable mating and high PCB retention force for applications that require high anti-vibration capability.

Product Highlights


Current:Pitch:Circuits:
3.0A2.00mm2 - 15

PCB Headers

Connector Housings

Crimp Terminals

Connector Accessories

Power and Signal Cable Assemblies

Features and Benefits


Secure mating and PCB retention for high-vibration applications

The robust series from Molex is a simple and efficient solution that provides quick and secure connections for high-vibration environments. The automotive-grade series features ISL, inertia lock and up to 100N retention force.

Offers space savings as one of the smallest connectors on the market for harsh environments

One of Molex’s highest-performing and largest derivatives, DuraClik ISL connectors are still among the smallest options on the market, helping solve space issues and reduce weight concerns.

Excellent Reliability in High-Heat Environments

DuraClik Wire-to-Board Connectors’ ambient temperature is -40 to +125°C, and the product maintains performance in high-heat applications such as lighting systems.

Meets LV214 Specifications

LV214 and ES91500-03 specifications are designed to meet the requirements of European, Chinese and U.S. automotive markets.

Inner positive lock:
• Provides secure mating and space savings
• Prevents latch breakage from wire tangling

Enclosed contact design:
• Protects contact against dust and debris
• Avoids tangling during harness assembly

Gold and Tin plating available:
Allows for crimp terminal variation

ISL Receptacles

Independent Secondary Lock (ISL):
Can detect incomplete terminal insertion; provides up to 50N of terminal retention force; helps position terminals while meeting stringent automotive requirements

Automotive grade robustness:
ISL Receptacle is LV214 (S2 Vibration), ES91500-03, SAE/USCAR-21

Mated ISL:
Eliminates the need to source ISL retainer and simplifies the assembly

High operating temperature (up to 125°C):
Allows it to meet high-level automotive passenger compartment requirements

Two to 10 and 12 circuits:
Offers design flexibility

TPA Receptacles

Terminal Position Assurance (TPA):
Provides 20N terminal retention force and ensures secure terminal retention

High operating temperature (up to 125°C ):
Allows it to meet high-level automotive passenger compartment requirements

Inertia lock on TPA (2 to 8 circuits):
Helps prevent half mating, providing secure mating assurance

Two to 15 circuits:
Offers design flexibility

Standard Receptacles

Two to 15 circuits:
Offer design flexibility


High operating temperature (up to 105°C ):
Allows it to meet passenger compartment requirements

Headers

Two to 15 circuits in vertical and right-angle configurations:
Offer design flexibility


Wide solder tabs designed and tested to SAE Automotive vibration standards:
Provide secure PCB retention that can withstand upward pull force of 100N (10kgf) to meet automotive vibration requirements

Overview


In wire-to-board applications, sometimes operators fail to ensure that connectors are fully mated. This can lead to end-product failure. DuraClik Connector System features a wide latch that provides clear audible click, ensuring a secure mate.

Rugged automotive and commercial applications can be subject to shock, vibration or rough handling that can dislodge terminals and cause signal interference. DuraClik Wire-to-Board Connector System features TPA and ISL which provides high retention force for improved reliability in rugged environments.

Customers choose different connectors from different vendors, this makes their procurement process complex and often causes compatibility issues. DuraClik Wire-to-Board Connector System is available in 2 to 15 circuits in single-row configuration with vertical and right-angle orientations. Furthermore, Molex has a wide range of connectors for almost all connector requirements in nearly all markets.

For some applications, consumer and automotive customers and OEMs request operating temperatures higher than 85°C. DuraClik Wire-to-Board Connectors can operate at up to
125°C

Applications by Industry


Air-Conditioning
Exterior lighting
Heads-up displays (HUD)
Inverter
Shift lever
Steering
Wiper / blinker lever
Cranes
Tractors
Trucks

Factory automation

This is not a definitive list of applications for this product. It represents some of the more common uses.

Videos


Rugged and Reliable Automotive Connectors

How do you fit robust reliability into a small space? The compact DuraClik Connector is ideal for demanding automotive and industrial applications subject to extreme temperatures, high vibration and shock forces. See how the miniaturized DuraClik design utilizes features like terminal position assurance, independent secondary locking and wide solder nails to deliver reliable connectivity for a variety of vehicle applications.

Resources