- Products
- Resources
Microminiature Connectors
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
0.35 - 1.25mm | 0.60 - 16.00mm | 6 - 240 | 15.0A |
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
0.175mm | 0.60mm | 32, 36 | 3.0A |
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
0.35mm | 0.60 - 0.70mm | 6 | 1.0A |
Power and Signal Connectors
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
2.54 - 5.08mm | 2.45 - 25.54mm | 2 - 40 | 13.0A* |
*Dependent upon product
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
3.00mm | 6.98 - 17.64mm | 4 - 24 | 10.5A |
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
4.20mm | 6.98 - 17.64mm | 2 - 24 | 13.0A |
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
4.20mm | up to 16.03mm* | 2 - 40 | up to 20.5A* |
*Dependent upon product
High-Power Connectors
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
1.60 - 12.90 | 10.00 - 18.00mm | 1 - 72 | up to 160.0A* |
*Dependent upon product
Pin Size (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
3.40 - 11.00mm | N/A | 1 | 350.0A |
High-Speed / High-Density Connectors
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
1.20 - 2.00mm | 16.00 - 38.00mm | 81 - 351 | 2.0A |
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
1.00mm | 8.00 - 15.00mm | 64, 84 | 2.5A |
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
1.50mm | 5.00 - 11.00mm | 124 - 688 | 1.2A |
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
3.50mm | 9.00 - 45.00mm | Customizable | 8.0A per triad |
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
2.80mm | 12.00 - 40.00mm | 24, 50, 120 triads | 8.0A per triad |
Pitch (mm): | Mated Height (mm): | Circuits: | Current (Max): |
---|---|---|---|
1.27mm | 7.00 - 17.00mm | SEARAY: 90 - 500 SEARAY SLIM: 40 - 200 | 2.7A per contact |
Pitch (mm): | Mated Height (mm): | Circuits: | Current (MAX): |
---|---|---|---|
0.80mm | 4.00 - +10.00mm | 22, 60, 82 | 0.8A |