Product Highlights
Type: | Style: | Frequency: |
---|---|---|
Ready-to-Use | Compact Loop, Ceramic, Ceramic IFA with Wi-Fi HaLow Compatibility, Balanced Transmission Dipole | 1.561 to 5.85 GHz 900 MHz to 5 GHz 1.57 to 6 GHz |
- Products
- Resources
Features and Benefits
PCB-mounted (SMT), ultra-compact, high-gain
(2.4/5 GHz Combo GPS/Wi-Fi Ceramic Antenna):
Provides excellent reception for 2.4/5 GHz communications protocols (BLE, BT, Thread, Wi-Fi, Wireless Hart and Zigbee) and GNSS (GPS, BeiDou, Galileo and GLONASS)
Fixing pad
(2.4/5 GHz Combo GPS/Wi-Fi Ceramic Antenna):
Firmly anchors antenna housing onto the SMT pad of the PCB
Grounding pad
(2.4/5 GHz Combo GPS/Wi-Fi Ceramic Antenna):
Provides electrical grounding of antenna onto the application PCB
PCB-mounted (SMT), ultra-compact, high-gain
(Triple-Band Ceramic Antenna):
Provides excellent reception for 2.4/5 GHz communications protocols (BLE, BT, Thread, Wi-Fi, Wi-Fi HaLow, Wireless Hart and Zigbee)
Feeding pad
(Triple-Band Ceramic Antenna):
• Connects to the radio transceiver via a 50-Ohm transmission line on the PCB
• Electrical signals from the transmission line are fed through this pad on the PCB
Grounding pad
(Triple-Band Ceramic Antenna):
Provides electrical grounding of the antenna onto the application PCB
Ceramic antenna housing
(Triple-Band Ceramic Antenna):
Compact, inexpensive and easy to integrate into applications subject to high reflow temperatures
Peel-and-stick adhesive backing for flexible version
Direct-mounted for PCB version
(GPS/Wi-Fi Combo Balanced PCB and Flexible Antennas):
Can be mounted to flat surface
Balanced antenna
(GPS/Wi-Fi Combo Balanced PCB and Flexible Antennas):
• Offers consistent performance throughout the antenna
• Antenna resonance unaffected by cable length
Six micro coaxial cable lengths (0.5, 1.0, 1.5, 2.0, 2.5, 3.0m)
(GPS/Wi-Fi Combo Balanced PCB and Flexible Antennas):
Ensures maximum design flexibility
Feeding pad for the 2.4/5 GHz (Wi-Fi) band
(2.4/5 GHz Combo GPS/Wi-Fi Ceramic Antenna):
Transfers electrical signals from the transmission line on the PCB to the antenna for Wi-Fi band irradiation
Ceramic antenna housing
(2.4/5 GHz Combo GPS/Wi-Fi Ceramic Antenna):
Compact, inexpensive and easy to integrate into applications subject to high reflow temperatures
Antenna radiator
(2.4/5 GHz Combo GPS/Wi-Fi Ceramic Antenna):
Acts as a transducer to convert unguided electromagnetic waves to guided electromagnetic waves, and vice versa
Antenna radiator
(Triple-Band Ceramic Antenna):
Acts as a transducer to convert unguided electromagnetic waves to guided electromagnetic waves, and vice versa
Pick-and-place feature
(Triple-Band Ceramic Antenna):
Facilitates automatic placement during assembly
Fixing pad
(Triple-Band Ceramic Antenna):
Firmly anchors antenna housing onto the SMT pad of the PCB
Compact, high-gain with its own ground plane for direct-mounting to PCB with micro-coaxial connector
(GPS/Wi-Fi Combo Balanced PCB and Flexible Antennas):
Provides excellent reception for 2.4/5 GHz communications protocols (BLE, BT, Thread, Wi-Fi, Wireless Hart and Zigbee) and GNSS (GPS, BeiDou, Galileo, and GLONASS)
Two holes on the sides of the antenna
(GPS/Wi-Fi Combo Balanced PCB and Flexible Antennas):
Facilitates secure screw-nut mounting on application chassis
Compact PCB antenna
(GPS/Wi-Fi Combo Balanced PCB and Flexible Antennas):
Combines space-saving advantages with mechanical robustness for rigid mounting
Overview
Wi-Fi/GPS applications are getting smaller, and this in turn drives the need for smaller but higher performance antennas covering the full GNSS band (1.561 to 5.85 GHz). Molex’s highly compact 2.4/5 GHz Combo GPS/Wi-Fi Ceramic Antenna is designed to be a cost-competitive solution covering the full GNSS band.
Advanced Wi-Fi applications (e.g., real-time management of remote access control, lockdown or change management of personnel credential access) over long distances in large campus facilities need robust antennas to support high barrier penetration and reliable connectivity. Molex’s Triple-Band Ceramic Antennas with Wi-Fi HaLow compatibility are interference-resistant and excellent for barrier-penetration, supporting larger but lower (900 MHz) frequency ranges than 2.4/5 GHz connections. They also operate with lower power over longer ranges than 2.4/5 GHz Wi-Fi and enable multiple device support.
Wireless communication developers are not prepared to incur additional costs to mitigate ground-plane effects. They want antennas that can be integrated immediately. Molex GPS/Wi-Fi Combo Balanced PCB and Flexible Antennas are dipole style with a balanced-transmission design that eliminates the need to mitigate PCB ground effects.
Applications by Industry
This is not a definitive list of applications for this product. It represents some of the more common uses.