Skip to main content

optical Solutions

Fiber Optic Cable Assemblies

On their own, optical fibers are both agile and fragile: They help fast-evolving industries facilitate high-volume data transmission, yet they’re often more prone to damage than traditional copper cables. That’s why Molex gives customers a specialized portfolio of protective, precision-tested fiberoptic cable assemblies in a variety of lengths. Each offering helps optimize performance and simplify installation—allowing system architects to achieve more efficient fiber routing and repeatability across high-density networking and storage applications.

Standard Optical Assemblies


Optical Flex Circuits

FlexPlane Optical Flex Circuits provide versatile, high-density routing on a flexible substrate, and Routed Ribbon Solutions offer cable management and mitigate airflow challenges for low-profile Network interface cards (NICs), switch fabric modules, complex shuffling and backplane applications.

Image

Standard Optical Assemblies

As a leading supplier of advanced fiber optic components, Molex offers an extensive selection of optical cable assembly solutions. Options include a variety of cable assemblies, adapters and receptacles with multiple fiber configurations for a range of high-density and high-performance applications.

Image

QSFP-DD 16-Fiber Cables

QSFP-DD 16F MTP Cable Assemblies are designed to unleash 16-fiber high-speed capabilities tailored for the future of data centers, networking and a wide array of transceiver applications. These cable assemblies come equipped with jumpers and breakouts, empowering 16F systems to achieve data rates of 400G, 800G and 1TB+.

Image

Optical Transceivers

Optical transceivers have revolutionized data transmission, providing high-speed, long-distance, and secure data transmission capabilities. Optical transceivers have enabled the development of high-speed networks, such as 10 Gigabit Ethernet, 40 Gigabit Ethernet, 100 Gigabit Ethernet, and beyond.

Specialty and Custom Optical Assemblies


FTTA/PTTA Antenna Custom Optic Cables

Hybrid FTTA (Fiber-to-Antenna)/PTTA (Power-to-Antenna) Custom Optic Cable Solutions help maximize tower real estate when installing or upgrading cell tower sites.

Image

Custom POF Cables

Fully customizable Plastic Optical Fiber (POF) assemblies and harnesses are a rugged, cost-effective solution offering maximum flexibility for optical cabling in many industrial, medical, transportation, renewable energy, smart grid and consumer applications.

Image

LumaLink Optical Trace Cable

LumaLink Optical Trace Cable Assemblies with high-density MPO connectors feature full illumination of the entire cable to facilitate advanced cable management by providing 100% visual identification of start and endpoints, slack storage locations and routing.

Image