Skip to main content

iGrid

Molex's iGrid 2.00mm pitch connector system offers compact design and anti-tangle internal lock for applications requiring good mating retention.

Product Highlights


Pitch:Circuits:Max. Derating Current:
2.00mm10 - 403.0A

Features and Benefits


Compact design:
• Saves PCB real estate
• Provides high-density

Polarization between housing and terminal:
Terminal always seats properly in housing

Fully shrouded headers:
Withstand rugged handling and vibration

Internal lock:
• Prevents wire tangling
• Enables space savings
• Provides an audible click

Overview


The unique inner lock of iGrid prevents wire from getting tangled in the latch, compared to outer lock types where such damage can easily occur. The inner lock also provides space savings, an audible click and a robust design to withstand rugged handling.

The system is available in AWG #22 to 28 in both straight and right angle designs, from 10- to 40-circuits.

Applications by Industry


Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine

HVAC controls
Security devices

Medical monitors

This is not a definitive list of applications for this product. It represents some of the more common uses.

Resources