Product Highlights
Outer Diameter (OD): | TImpedance: | Insulation: |
---|---|---|
Down to 1.194mm | 50 Ohms ±1 | Solid Core: PFA, FEP Foam Core: Foamed Fluoropolymer |
Features and Benefits
Overview
Medical, test and measurement, and aerospace and defense industries require cables that are reliable in harsh environments and are easy to terminate. Microwave cables with ePTFE insulation achieve minimal-loss characteristics, but these cables experience a phase-knee effect at room temperature, meaning environments with temperature swings can affect cable performance. Temp-Flex Solid- and Foam-Core Low-Loss Flexible Microwave Cable, with fluoropolymer insulation, deliver phase-stable performance at a range of temperatures while attaining competitive loss characteristics as compared with ePTFE.
Space-constrained applications, such as medical devices, as well as test and measurement, require cables that not only are stable in varying temperatures but also have small outer diameters. Both Solid- and Foam-Core versions offer sizes down to 1.194mm shield OD, making it ideal for applications with strict space limitations.
Applications by Industry
Defibrillators
Disposable dental equipment
Disposable seat sensors
Disposable surgical equipment
EKG leads
Electronic sensors
Glucose meters
Infusion pumps
Patient Monitor
Portable oxygen units
Catheters
Endoscopy devices
Imaging equipment
Patient monitoring devices
Surgical equipment/devices
Ultra-sound equipment
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What dielectric does the solid core use?
Temp-Flex Solid-Core Flexible Microwave Cable is unique compared to major competitors because it utilizes a solid Fluoropolymer (PFA/FEP) dielectric rather than a tape-wrapped PTFE ALL construction.
What is the advantage of this dielectric?
PFA/FEP eliminates the phase knee at room temperature, which means the cable’s performance is more phase stable during temperature swings.
What other advantages does solid-core offer?
Its high-temperature fluoropolymer dielectric is stable under flex.
What is the advantage of a foam-core microwave cable?
The extruded foam eliminates the phase knee at room temperature, which means the cable’s performance is more phase stable during temperature swings.
What other advantages does foam-core offer?
The high-temperature foam fluoropolymer withstands soldering temperatures for ease of termination to RF connectors.