Skip to main content

High Power Connectors

EXTreme Power Products

To operate at peak efficiency, today’s data centers require interconnects that can accommodate significant amounts of power. Molex EXTreme Power products are specifically designed to support high-current applications with optimal power densities and exceptional thermal management capabilities. They’re also available in an extensive range of configurations, so customers can continue evolving seamlessly.

EXTreme PowerMass

Molex’s EXTreme PowerMass connectors are designed to support power supplies and systems that require very high-current transfer in challenging and thermal-constrained spaces.

Pitch (mm):Circuits:Current
(MAX per contact):

Voltage:
1.60 - 11.00mm1 - 643.0 - 160A600V

EXTreme EnergetiC High-Current Connector System

Supporting up to 100.0A per blade bay and delivering the highest current density on the market for maximum power per linear inch, the EXTreme EnergetiC Connector System is ideal for next-generation computing applications.
EXTreme EnergetiC
Pitch (mm):Circuits:Current
(MAX per contact):

Voltage:
2.00 - 7.65mm2 - 31100.0A600V

EXTreme Guardian

Available in power only or a configurable hybrid power/signal solution, EXTreme Guardian Power Connectors provide high-current density in a low-profile package for complete design flexibility.

Image
Pitch (mm):Circuits:Current
(MAX per contact):

Voltage:
2.00 - 11.00mm2 - 3850.0 - 80.0A600V

EXTreme Ten60Power

Designed for high-power connections, EXTreme Ten60 Power Connectors offer multiple pitch options, different per-circuit current rating selections, features that facilitate blind-mating and high-voltage solutions for backplane and midplane designs.
Image
Pitch (mm):Circuits:Current
(MAX per contact):

Voltage:
2.00 - 7.50mm1 - 722.5 - 60.0A600 AC / 250 DC

EXTreme LPHPower

Designed with power blades parallel to the PC board, this connector is a mixed, high-current power and signal connector system that picks up where traditional connectors leave off.
EXTreme LPHPower
Pitch (mm):Circuits:Current
(MAX per contact):

Voltage:
1.27 - 12.00mm2 - 541.0 - 30.0A250V

EXTreme OrthoPower

Delivering 60.0A via split-blade technology, Molex’s innovative EXTreme OrthoPower Orthogonal Direct-Power Connector System solves the networking and telecommunications challenge of routing power to backplane line cards.

 

Image
Pitch (mm):Circuits:Current
(MAX per contact):

Voltage:
2.50 - 3.50mm2 Blades30.0A250V

EXTreme PowerEdge

EXTreme PowerEdge connectors with signal contacts for combined high-power and signal card edge or busbar tab applications.

Image
Pitch (mm):Circuits:Current
(MAX per contact):

Voltage:
2.50 - 12.90mm2 - 323.0 - 40.0A250V

EXTreme ZPower

EXTreme ZPower is a high-current, rigid, board-to-board and wire-to-board mezzanine style interconnect designed to transfer power loads from one PCB to another.

Image
Pitch (mm):Circuits:Current
(MAX per contact):

Voltage:
6.00mm130.0 - 50.0A250V