Product Highlights
Current: | Pitch: | Color: |
---|---|---|
1.0 - 3.0A | 1.50 - 2.00mm | Natural, Black, Red, Yellow, Blue |
Features and Benefits
Overview
White goods applications that use potting for sealing protection are moving from through-hole mounting to SMT mounting due to lower processing cost. Molex has responded with the industry’s first SMT potting wire-to-board connector.
Potting materials expand and contract in accordance with heat shock condition during device operation, this generates stress on the solder joints and may cause solder cracking. Spot-On connectors feature center PCB nails to absorb the stress caused by temperature changes and protect SMT solder joints.
Incomplete terminal insertion can occur during the assembly process. Spot-On connectors feature TPA retainer that ensures secure terminal insertion.
Outer-locking connectors are susceptible to wire tangling that can break the latch. An inner positive-lock design protects the latch from breakage and provides space saving.
Applications by Industry
Air conditioners
Microwave oven
Refrigerators
Shower toilet
Stoves
Washers and Dryers
Water heaters
Patient Monitor
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.