Product Highlights
Data Rate: | Power: | Dimension: | Complete Solution Requirements: |
---|---|---|---|
1 Mpbs/200 Mbps | Tx: 55mW RX: 119mW (@ 1 Mbps) | 3.00mm x 3.00mm x 0.90mm | 1 to 4 pairs DisplayPort main and 1 pair of DisplayPort Aux |
Features and Benefits
Remains unaffected by interference from Bluetooth, Wi-Fi or wireless chargers, making it a robust way to add contactless connectivity
60 GHz wireless
Simplifies the process of incorporating wireless technology into a product
Built-in antenna for easy assembly and design
Enables applications that are not possible with other wireless technologies; can offer from 1 to 5 Gbps per pair
High-speed rates
Consumes milliwatts rather than watts
Low power
Overview
Customers want to fulfill the market demand for product miniaturization without compromising on performance parameters. MX60 DisplayPort Main and Auxiliary Contactless Connectors offer high reliability and are not susceptible to the elements.
Customers are looking for ways to extend the life of connectors that are used in user- accessible applications. MX60 DisplayPort Main and Auxiliary Contactless Connectors provide “no wear” connectivity for long life.
Customers are looking for higher-resolution display support. MX60 DisplayPort Main and Auxiliary Contactless Connectors provide additional lanes to support higher resolutions.
Applications by Industry
Charging pads
Laptop docking stations
Cell phones
Ruggedized computers (dust proof)
Secondary screens
Secondary docking stations
Sterilization equipment
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
How many MX60 devices do I need to fully implement MX60 DisplayPort Contactless Connectors?
It takes one pair of DisplayPort Main devices and one pair of DisplayPort Auxiliary devices. Additional pairs can be added to support higher-resolution displays.
Can MX60 DisplayPort be used without the DisplayPort Auxiliary?
Yes, you can use mechanical methods (non-wireless) to implement the return channel, but you won’t get all the benefits that come with the MX60 Auxiliary connector.
What is the typical distance between a pair of MX60 contactless devices?
Applications typically implement 3.00 to 5.00mm between the transmitter and receiver devices.